chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10U-P30SK-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-P30SK-AP6X
Order ID no. 1636700
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
PNP
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PA12-GF30
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
10
Construction size
M30 x 1.5
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
€89.00
home
Turck-Shop
Sensors
Inductive Sensors
BI10U-P30SK-AP6X
Item Total
€89.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support