chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
chevron_left
Menu
NI8U-EM12-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI8U-EM12-AP6X
Order ID no. 1644300
home
Home
Loading...
Technical Data
Cable length (m)
2
Design
Threaded barrel
Protection class
IP68
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Output function
PNP
Switching element function
NO contact
Mounting conditions
Non-flush
Operating voltage
DC
Construction size
M12 x 1
Rated switching distance (mm)
8
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
8
home
Turck-Shop
Sensors
Inductive Sensors
NI8U-EM12-AP6X
In Stock
Price Group
E1
List Price
€75.00
Item Total
€75.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support