chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI20U-MT30-IOL6X2-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI20U-MT30-IOL6X2-H1141
Order ID no. 1644883
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO/NC
Output function
PNP/NPN
Design
Threaded barrel
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
20
Construction size
M30 x 1.5
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP/NPN
Rated switching distance (mm)
20
home
Turck-Shop
Sensors
Inductive Sensors
BI20U-MT30-IOL6X2-H1141
In Stock
Price Group
E2
List Price
€137.00
Item Total
€137.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support