chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI4-DSU35-2ADZ30X2 | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-DSU35-2ADZ30X2
Order ID no. 4290000
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
2 x NO contact
Output function
2-wire
Cable length (m)
2
Design
Dual sensor for rotary actuators
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
AC/DC
Rated switching distance (mm)
4
Construction size
59 x 60 x 35.4 mm
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
2-wire
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
€194.00
home
Turck-Shop
Sensors
Inductive Sensors
NI4-DSU35-2ADZ30X2
Item Total
€194.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support