chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8-M18E-VP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI8-M18E-VP6X-H1141
Order ID no. 4605226
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
PNP
Design
Threaded barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
8
Construction size
M18 x 1
Base unit
PCE
Special features
Sn +
EAN/UPC code
4047101271249
Gross weight
54
Height
20
Length
100
Net weight
54
Dimension unit
MMT
Weight unit
GRM
Volume
40
Volume unit
CMQ
Width
20
Dimensions
18 mm x 72 mm
Housing surface
Chrome-plated
Quality active face
PA12-GF30
Switching frequency (kHz)
0.5
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
8
In Stock
Price Group
E1
List Price
€108.00
home
Turck-Shop
Sensors
Inductive Sensors
BI8-M18E-VP6X-H1141
Item Total
€108.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support