chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SMA30PRLQDC | TURCK - Your Global Automation Partner
Photoelectric Sensor
SMA30PRLQDC
Order ID no. 3033220
home
Home
Loading...
Technical Data
Design
Tube
Protection class
IP67
Electrical connection
Connector
Connector type
7/8″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
150000
Output function
PNP/NPN
Switching element function
Connection programmable
Function
Opposed mode sensor
Construction size
M30 x 1.5
Key Features
Function
Opposed mode sensor
Output function
PNP/NPN
Max. range (mm)
150000
In Stock
Price Group
F3
List Price
€292.00
home
Turck-Shop
Sensors
Photoelectric Sensors
SMA30PRLQDC
Item Total
€292.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support