chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
S18AW3RQ1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18AW3RQ1
Order ID no. 3033688
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
Light operation
Output function
Relay output
Design
Tube
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
20000
Function
Opposed mode sensor
Construction size
M18 x 1
Key Features
Function
Opposed mode sensor
Output function
Relay output
Max. range (mm)
20000
In Stock
List Price
€86.00
home
Turck-Shop
Sensors
Photoelectric Sensors
S18AW3RQ1
Item Total
€86.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support