chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45BB6LPQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45BB6LPQ5
Order ID no. 3038666
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
6000
Function
Retroreflective Sensor
Light type
Red
Construction size
53.3 x 12.3 x 30.7 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
PNP/NPN
Max. range (mm)
6000
In Stock
Price Group
F3
List Price
€177.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45BB6LPQ5
Item Total
€177.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support