chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T86EV | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
T86EV
Order ID no. 3066671
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
2000
Function
Opposed mode sensor
Light type
Red
Construction size
M8 x 1
Key Features
Light type
Red
Function
Opposed mode sensor
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
€100.00
home
Turck-Shop
Sensors
Photoelectric Sensors
T86EV
Item Total
€100.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support