chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T8AN6D100Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
T8AN6D100Q
Order ID no. 3068685
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact, light operation
Output function
NPN
Cable length (m)
0.15
Design
Tube
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
100
Function
Proximity switch
Light type
Red
Construction size
M8 x 1
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
100
home
Turck-Shop
Sensors
Photoelectric Sensors
T8AN6D100Q
In Stock
Price Group
F3
List Price
€187.00
Item Total
€187.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support