chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
D10UPFPBQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
D10UPFPBQ
Order ID no. 3072648
home
Home
Loading...
Technical Data
Protection class
IP50
Switching element function
NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Function
Fiber optic sensor
Light type
Blue
Construction size
84.4 x 10.5 x 35.9 mm
Key Features
Light type
Blue
Function
Fiber optic sensor
Output function
PNP
In Stock
Price Group
F3
List Price
€432.00
home
Turck-Shop
Sensors
Photoelectric Sensors
D10UPFPBQ
Item Total
€432.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support