chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS30EQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30EQ
Order ID no. 3073082
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
60000
Function
Opposed mode sensor
Light type
IR
Construction size
35 x 22 x 57 mm
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
60000
In Stock
Price Group
F3
List Price
€95.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30EQ
Item Total
€95.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support