chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
add_shopping_cart
chevron_left
Menu
DS18VP6LPWQ8 | TURCK - Your Global Automation Partner
Photoelectric Sensor
DS18VP6LPWQ8
Order ID no. 3076564
In Stock
Price Group
F3
List Price
€106.00
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
PNP
Design
Rectangular with thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Retroreflective Sensor
Construction size
31.1 x 15 x 59.9 mm
Key Features
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
3000
home
Turck-Shop
Sensors
Photoelectric Sensors
DS18VP6LPWQ8
Item Total
€106.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support