chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
EA5R2100PIXMODQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Measuring Light Screen
EA5R2100PIXMODQ
Order ID no. 3078939
home
Home
Loading...
Technical Data
Design
Rectangular
Communication protocol
Modbus RTU, RS485
Protection class
IP65
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
4000
Output function
PNP/Analog output
Switching element function
2 x NO contact
Function
Light screen
Scan field (mm)
2100
Optical resolution (mm)
5
Number of beams
420
Construction size
45.2 x 36 x 2178 mm
Key Features
Function
Light screen
Output function
PNP/Analog output
Max. range (mm)
4000
home
Turck-Shop
Sensors
Photoelectric Sensors
EA5R2100PIXMODQ
In Stock
Price Group
F3
List Price
€3,387.00
Item Total
€3,387.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support