chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M18-3VPLP-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
M18-3VPLP-2M
Order ID no. 3088323
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Housing material
Metal
Housing quality
Nickel-plated brass
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
6000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
M18 x 1
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
6000
In Stock
Price Group
F3
List Price
€119.00
home
Turck-Shop
Sensors
Photoelectric Sensors
M18-3VPLP-2M
Item Total
€119.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support