chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT0.25R-1544-I2-H1143/D840 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure Transmitter
PT0.25R-1544-I2-H1143/D840
Order ID no. 100001383
home
Home
Loading...
Technical Data
Protection class
IP67
Approvals
cULus
Design
Without display
Process connection
G 1/2” male thread DIN 3852-E (rear sealing) with 11-mm bore
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min.
-15
Media temperature max.
85
Ambient temperature min.
-25
Ambient temperature max.
85
Operating voltage
DC
Electrical output
Current output (2-wire)
Pressure type
Relative pressure
Material pressure transducer
Ceramic Al₂O₃
Pressure range
0…0.25 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/2” male thread DIN 3852-E (rear sealing) with 11-mm bore
Pressure range
0…0.25 bar
In Stock
Price Group
D2
List Price
€279.00
home
Turck-Shop
Sensors
Pressure Sensors
PT0.25R-1544-I2-H1143/D840
Item Total
€279.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support