chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT7500PSIG-2119-U6-DT043P | TURCK - Your Global Automation Partner
Pressure Transmitter
PT7500PSIG-2119-U6-DT043P
Order ID no. 100002958
home
Home
Loading...
Technical Data
Protection class
IP69K
Output function
ratiom. 10…90%
Approvals
cULus
Design
Without display
Process connection
M14 × 1.5 male thread
Electrical connection
Connector
Connector type
Deutsch DT04-3P
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
100
Operating voltage
DC
Electrical output
Voltage output (3-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4404 (AISI 316L)
Pressure range
0…517.11 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
M14 × 1.5 male thread
Pressure range
0…517.11 bar
In Stock
Price Group
J1
List Price
€152.00
Item Total
€152.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Pressure Sensors
PT7500PSIG-2119-U6-DT043P
Contact Support