chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT600R-2103-I2-KO28A2 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT600R-2103-I2-KO28A2
Order ID no. 100003575
home
Home
Loading...
Technical Data
Protection class
IP69K
Output function
Analog output current
Approvals
cULus
Design
Without display
Process connection
1/4″ NPT-18 male thread
Electrical connection
Connector
Connector type
Kostal SLK 2.8 A-coding
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min.
-40
Media temperature max.
125
Ambient temperature min.
-40
Ambient temperature max.
100
Operating voltage
DC
Electrical output
Current output (2-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4404 (AISI 316L)
Pressure range
0…600 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
1/4″ NPT-18 male thread
Pressure range
0…600 bar
In Stock
List Price
€152.00
home
Turck-Shop
Sensors
Pressure Sensors
PT600R-2103-I2-KO28A2
Item Total
€152.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support