chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT600R-2110-I2-MP11 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT600R-2110-I2-MP11
Order ID no. 100003590
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output current
Approvals
cULus
Design
Without display
Process connection
R 1/4″ male thread EN 10226
Electrical connection
Connector
Connector type
Metri Pack 150 P2S series
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min.
-40
Media temperature max.
125
Ambient temperature min.
-40
Ambient temperature max.
100
Operating voltage
DC
Electrical output
Current output (2-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4404 (AISI 316L)
Pressure range
0…600 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
R 1/4″ male thread EN 10226
Pressure range
0…600 bar
In Stock
Price Group
J1
List Price
€152.00
home
Turck-Shop
Sensors
Pressure Sensors
PT600R-2110-I2-MP11
Item Total
€152.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support