chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT0.1VR-1503-I2-H1143/D840 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure Transmitter
PT0.1VR-1503-I2-H1143/D840
Order ID no. 100004660
home
Home
Loading...
Technical Data
Protection class
IP67
Approvals
cULus
Design
Without display
Process connection
1/4″ NPT-18 male thread
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-15
Media temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
Current output (2-wire)
Pressure type
Relative pressure
Material pressure transducer
Ceramic Al₂O₃
Pressure range
-0.1…0 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
1/4″ NPT-18 male thread
Pressure range
-0.1…0 bar
home
Turck-Shop
Sensors
Pressure Sensors
PT0.1VR-1503-I2-H1143/D840
In Stock
List Price
€269.00
Item Total
€269.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support