chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT2.5A-1003-IOL-H1141 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT2.5A-1003-IOL-H1141
Order ID no. 100031976
home
Home
Loading...
Technical Data
Design
Without display
Process connection
1/4″ NPT-18 male thread
Electrical output
2 × switching output
Communication protocol
IO-Link
Protection class
IP67
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Approvals
cULus
Output function
PNP/NPN
Switching element function
NO/NC
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Pressure type
Absolute pressure
Pressure transducer material
Ceramic Al₂O₃
Operating voltage
DC
Pressure range
0…2.5 bar
Key Features
Communication protocol
IO-Link
Electrical output
2 × switching output
Process connection
1/4″ NPT-18 male thread
Pressure range
0…2.5 bar
In Stock
Price Group
G1
List Price
€162.00
home
Turck-Shop
Sensors
Pressure Sensors
PT2.5A-1003-IOL-H1141
Item Total
€162.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support