chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PK10V-P13-2UP8X-V1141 | TURCK - Your Global Automation Partner
Pressure Sensor
PK10V-P13-2UP8X-V1141
Order ID no. 100042126
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
NO/NC
Output function
PNP
Design
With display
Process connection
G 1/8'' male thread
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
ABS
Media temperature min. (°C)
0
Media temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
60
Operating voltage
DC
Electrical output
2 × switching output
Pressure type
Relative pressure
Material pressure transducer
Silicon
Pressure range
-1…10 bar
Key Features
Electrical output
2 × switching output
Process connection
G 1/8'' male thread
Pressure range
-1…10 bar
In Stock
Price Group
G1
List Price
€272.00
Item Total
€272.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Pressure Sensors
PK10V-P13-2UP8X-V1141
Contact Support