chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT600R-2001-I2-H1141/X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure Transmitter
PT600R-2001-I2-H1141/X
Order ID no. 6836668
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output current
Approvals
cULus
Design
Without display
Process connection
G 1/4” female thread (front sealing)
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min.
-40
Media temperature max.
135
Ambient temperature min.
-30
Ambient temperature max.
85
Operating voltage
DC
Electrical output
Current output (2-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4435 (AISI 316L)
Pressure range
0…600 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
G 1/4” female thread (front sealing)
Pressure range
0…600 bar
In Stock
Price Group
J1
List Price
€144.00
home
Turck-Shop
Sensors
Pressure Sensors
PT600R-2001-I2-H1141/X
Item Total
€144.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support