chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT7500PSIG-2005-I2-DA91/X | TURCK - Your Global Automation Partner
Pressure Transmitter
PT7500PSIG-2005-I2-DA91/X
Order ID no. 6837375
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
Analog output current
Approvals
cULus
Design
Without display
Process connection
7/16″-20 UNF male thread
Electrical connection
Connector
Connector type
DIN EN 175301-803 Form A
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Media temperature min. (°C)
-40
Media temperature max. (°C)
135
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Operating voltage
DC
Electrical output
Current output (2-wire)
Pressure type
Relative pressure
Material pressure transducer
Stainless steel 1.4435 (AISI 316L)
Pressure range
0…517.11 bar
Key Features
Electrical output
Current output (2-wire)
Process connection
7/16″-20 UNF male thread
Pressure range
0…517.11 bar
In Stock
List Price
€139.00
home
Turck-Shop
Sensors
Pressure Sensors
PT7500PSIG-2005-I2-DA91/X
Item Total
€139.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support