chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTMS-206A-CF-LI6-H1140-L150-0/150 | TURCK - Your Global Automation Partner
Temperature Detection
TTMS-206A-CF-LI6-H1140-L150-0/150
Order ID no. 100051610
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Design
Without display (integrated probe)
Process connection
For compression fittings, thermowell or direct mounting
Immersion depth L
150
Detection type
medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min.
-40
Ambient temperature max.
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Measuring range
0…150 °C
Electrical output
Current output (2-wire)
Key Features
Electrical output
Current output (2-wire)
Process connection
For compression fittings, thermowell or direct mounting
Measuring range
0…150 °C
In Stock
List Price
€135.00
Item Total
€135.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Temperature Sensors
TTMS-206A-CF-LI6-H1140-L150-0/150
Contact Support