chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Vision System
BL60UV395-340L30ASQ
Order ID no. 3815825
In Stock
Price Group
F3
List Price
€835.00
Item Total
€835.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Vision
Vision Lighting
BL60UV395-340L30ASQ
Technical Data
Protection class
IP69K
Design
Right-angled
Electrical connection
Connector
Connector type
M12
Housing material
Aluminium
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Linear light
Light type
UV
Construction size
381.4 x 60.9 x 31.3 mm
Cascadable
No
Key Features
Electrical connection
Connector
Housing material
Aluminium
Light type
UV
Protection class
IP69K