chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DT04-6P-A-20/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Deutsch-Steckverbinder Anschlussleitung
DT04-6P-A-20/TXL
Order ID no. 100044663
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Mobile Equipment
Cable color
Black
Cable diameter (mm)
6.9
Cable length (m)
20
Cable quality
PUR
Connector A
Male, Deutsch DT, Straight
Core cross-section (mm²)
0.75
Current (A)
6
Design
Connection Cable
Number of pins
6
Plug body
Plastic
Key Features
Cable length (m)
20
Cable quality
PUR
In Stock
Price Group
K2
List Price
104,00 EUR
home
Turck-Shop
Connectivity
Cordsets
DT04-6P-A-20/TXL
Item Total
104,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support