chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC4.4T-P7X2-5/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC Connection Cable
WKC4.4T-P7X2-5/TEG
Order ID no. 6629350
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Gray
Cable diameter (mm)
4.6
Cable length (m)
5
Cable quality
PVC
Connector A
Female, M12 x 1, Angled, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Special features
LED
Key Features
Cable length (m)
5
Cable quality
PVC
In Stock
Price Group
H1
List Price
20,00 EUR
home
Turck-Shop
Connectivity
Cordsets
WKC4.4T-P7X2-5/TEG
Item Total
20,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support