chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
171-655.278 | TURCK - Your Global Automation Partner
Customized read/write head
171-655.278
Order ID no. 100001377
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Cable color
Gray
Cable length (m)
1.3
Connector type
MTE
Design
Rectangular
Dimensions
67,2 mm x 40 mm x 15,6 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Protection class
IP67
Quality active face
PBT-GF30-V0
Radio communication and protocol standards
ISO 15693, NFC Type 5
Switching element function
Read/Write
Technology
HF RFID
In Stock
Price Group
A1
List Price
117,00 EUR
home
Turck-Shop
Others
171-655.278
Item Total
117,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support