chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TCG20-CC | TURCK - Your Global Automation Partner
Turck Cloud Solutions Connector for a CAN Interface
TCG20-CC
Order ID no. 100002936
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-50
Approvals
CE, UL
Connection mode
Tension spring connection
Cross-sectional connection max. (mm²)
1 mm²
Device type
Connectors
Number of pins
4
In Stock
List Price
4,10 EUR
Item Total
4,10 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TCG20-CC
Contact Support