chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-HS865-AN6X 5M | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-HS865-AN6X 5M
Order ID no. 100027385
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
5
Construction size
⌀ 6,5 mm
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Switching element function
normally open NO
Switching frequency (kHz)
3
home
Turck-Shop
Others
BI1.5-HS865-AN6X 5M
Item Total
130,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
130,00 EUR