chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TW860-960-L76-55-M-HT-B122 | TURCK - Your Global Automation Partner
UHF Tag
TW860-960-L76-55-M-HT-B122
Order ID no. 100046765
home
Home
Loading...
Technical Data
Downloads
Design
Smart Label
Dimensions
76 mm x 55 mm
EPC memory (Byte)
12
Freely usable memory (Byte)
86
Memory size (Byte)
122
Memory type
EEPROM
Mounting
On metal
Protection class
IP68
Region (UHF)
ETSI (865...868 MHz), FCC (902...928 MHz), Global (860...960 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-35
Temperature outside detection range max. (°C)
180
Temperature outside detection range min. (°C)
-35
home
Turck-Shop
Others
TW860-960-L76-55-M-HT-B122
In Stock
List Price
5,50 EUR
Item Total
5,50 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support