chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TP-62TSB-CT-L1000/D809 | TURCK - Your Global Automation Partner
Temperature measurement
TP-62TSB-CT-L1000/D809
Order ID no. 100049073
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable color
Black
Cable length (m)
1
Connector type
Open end
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
TPE
Measuring range
-40...85 °C
Mounting conditions
Immersion sensor
Output function
2-wire
Process connection
Direct mounting
Protection class
IP67
In Stock
Price Group
D2
List Price
39,00 EUR
home
Turck-Shop
Others
TP-62TSB-CT-L1000/D809
Item Total
39,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support