chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PCT 3015 100/5A 2.5VA Kl. 1 | TURCK - Your Global Automation Partner
Plug-on current transformer
PCT 3015 100/5A 2.5VA Kl. 1
Order ID no. 100049787
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-40
Connection technology signal
Screw terminal
Dimensions
1 mm x 1 mm x 1 mm
Protection class
IP20
home
Turck-Shop
Others
PCT 3015 100/5A 2.5VA Kl. 1
In Stock
Price Group
F1
List Price
37,00 EUR
Item Total
37,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support