chevron_left
Menu
Turck
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
Home
Products
chevron_left
Menu
LTX267M-R10-SSI-1-B-A-F-7-X3/8M16 | TURCK - Your Global Automation Partner
LTX Rod Style Sensor
LTX267M-R10-SSI-1-B-A-F-7-X3/8M16
Order ID no. 100050326
home
Home
Loading...
Technical Data
Communication protocol
SSi
Connector type
M12 x 1
Design
Rod
Electrical connection
Connector
Housing material
Metal
Housing quality
AL
Housing surface
Black
Measuring principle
Magnetostrictive
Measuring range (mm)
267
Operating voltage
DC
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
home
Turck-Shop
Others
LTX267M-R10-SSI-1-B-A-F-7-X3/8M16
In Stock
Price Group
F3
List Price
1380,00 EUR
Item Total
6900,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support