chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TP-525B-M8-MLX03-L67/I37-1.5M_ | TURCK - Your Global Automation Partner
Temperature sensor
TP-525B-M8-MLX03-L67/I37-1.5M_
Order ID no. 100051219
In Stock
Item Total
41 000,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TP-525B-M8-MLX03-L67/I37-1.5M_
Technical Data
Approvals
RoHS
Cable length (m)
1.5
Connector type
Molex 50-57-9402
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range
-50...400 °C
Mounting conditions
Immersion sensor
Process connection
M8 x 1.25
Protection class
IP67
Price Group
D2
List Price
41,00 EUR
Contact Support