chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
B2N85H-Q20L60-2LU3/S97 | TURCK - Your Global Automation Partner
Inclinometer With Increased Temperature Range
B2N85H-Q20L60-2LU3/S97
Order ID no. 1534040
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Measuring principle
Acceleration
Number of measuring axes
2
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
Quality active face
PBT-GF20-V0
home
Turck-Shop
Others
B2N85H-Q20L60-2LU3/S97
In Stock
Price Group
D2
List Price
472,00 EUR
Item Total
472,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support