chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S-6.129 | TURCK - Your Global Automation Partner
Inclinometer
S-6.129
Order ID no. 1534066
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Measuring principle
Acceleration
Number of measuring axes
2
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
home
Turck-Shop
Others
S-6.129
In Stock
Price Group
D1
List Price
291,00 EUR
Item Total
291,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support