chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
8.IS40.12021.S0016 | TURCK - Your Global Automation Partner
Inclinometer
8.IS40.12021.S0016
Order ID no. 1534107
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Connector type
Deutsch DT04-4P
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PC
Measuring principle
Acceleration
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
home
Turck-Shop
Others
8.IS40.12021.S0016
Item Total
281,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
281,00 EUR