chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
00346443 | TURCK - Your Global Automation Partner
Inclinometer
00346443
Order ID no. 1534133
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Cable length (m)
0.35
Connector type
AMP Superseal
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PC
Measuring principle
Acceleration
Number of measuring axes
1
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
home
Turck-Shop
Others
00346443
In Stock
Price Group
D1
List Price
303,00 EUR
Item Total
303,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support