chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
B1N360V-Q20L60-2UP6X3-H1151/S1238 | TURCK - Your Global Automation Partner
Inclinometer With two programmable switching points
B1N360V-Q20L60-2UP6X3-H1151/S1238
Order ID no. 1534135
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC
Measuring principle
Acceleration
Mounting conditions
Vertical
Number of measuring axes
1
Operating voltage
DC
Output function
2 x PNP
Protection class
IP68, IP69K
Switching element function
NO/NC
home
Turck-Shop
Others
B1N360V-Q20L60-2UP6X3-H1151/S1238
In Stock
Price Group
D2
List Price
343,00 EUR
Item Total
343,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support