chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TI-BL67-PG-DP-6 | TURCK - Your Global Automation Partner
Programmable set for PROFIBUS-DP in IP67
TI-BL67-PG-DP-6
Order ID no. 1545063
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions
145 mm x 172 mm x 77,5 mm
Network protocol
PROFIBUS-DP
Number of channels
6
Protection class
IP67
home
Turck-Shop
Others
TI-BL67-PG-DP-6
Item Total
2947,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
C1
List Price
2947,00 EUR