chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TI-BL67-PG-EIP-4 | TURCK - Your Global Automation Partner
Programmable set for Ethenet/IP in IP67
TI-BL67-PG-EIP-4
Order ID no. 1545070
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions
145 mm x 140 mm x 77,5 mm
Network protocol
EtherNet/IP
Number of channels
4
Protection class
IP67
home
Turck-Shop
Others
TI-BL67-PG-EIP-4
Item Total
2178,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
C1
List Price
2178,00 EUR