chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TI-BL67-PG-EIP-S-2 | TURCK - Your Global Automation Partner
Programmable set for simple I/O communication via Ethernet/IP in IP67
TI-BL67-PG-EIP-S-2
Order ID no. 1545102
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions
145 mm x 108 mm x 77,5 mm
Network protocol
EtherNet/IP
Number of channels
2
Protection class
IP67
home
Turck-Shop
Others
TI-BL67-PG-EIP-S-2
Item Total
1410,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
C1
List Price
1410,00 EUR