chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LI100P1-Q25LM4-LIU5X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LI100P1-Q25LM4-LIU5X3-H1151
Order ID no. 1590240
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
EAN/UPC code
4047101234961
Gross weight
424
Height
80
Length
330
Net weight
424
Dimension unit
MMT
Weight unit
GRM
Volume
2112
Volume unit
CMQ
Width
80
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
M12 x 1
Design
Profile
Dimensions
158 mm x 35 mm x 25 mm
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Housing surface
Anodized
Measuring range (mm)
100
Operating voltage
DC
Output function
Analog output
Measuring principle
Inductive
Protection class
IP67
Quality active face
PA6-GF30
In Stock
Price Group
F1
List Price
€402.00
home
Turck-Shop
Others
LI100P1-Q25LM4-LIU5X3-H1151
Item Total
€402.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support