chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LI1000P1-Q25LM4-LIU5X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LI1000P1-Q25LM4-LIU5X3-H1151
Order ID no. 1590249
home
Home
Loading...
Technical Data
Downloads
Base unit
PCE
Gross weight
1452.544
Height
0
Length
0
Net weight
1451.504
Dimension unit
MMT
Weight unit
GRM
Volume
21237.682
Volume unit
CMQ
Width
0
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
M12 x 1
Design
Profile
Dimensions
1058 mm x 35 mm x 25 mm
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Housing surface
Anodized
Measuring range (mm)
1000
Operating voltage
DC
Output function
Analog output
Measuring principle
Inductive
Protection class
IP67
Quality active face
PA6-GF30
In Stock
Price Group
F1
List Price
€612.00
home
Turck-Shop
Others
LI1000P1-Q25LM4-LIU5X3-H1151
Item Total
€612.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support