chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NH 47692287 | TURCK - Your Global Automation Partner
Inductive Angle Sensor With Analog Output
NH 47692287
Order ID no. 1593000
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
0.6
Connector type
Deutsch DT04-3P
Design
Rectangular
Dimensions
53,5 mm x 49 mm x 14 mm
Electrical connection
Cable with connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Resolution
0.09°
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
In Stock
Price Group
D1
List Price
160,00 EUR
home
Turck-Shop
Others
NH 47692287
Item Total
160,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support