chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5U-Q10S-AP6X-0.3-PSG3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
NI5U-Q10S-AP6X-0.3-PSG3M
Order ID no. 1609367
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Gray
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions
27,8 mm x 16 mm x 10,2 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP-GF20
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
1
home
Turck-Shop
Others
NI5U-Q10S-AP6X-0.3-PSG3M
Item Total
67,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E2
List Price
67,00 EUR