chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q45VR2D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
Q45VR2D
Order ID no. 3000343
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions
56,4 mm x 44,5 mm x 87,6 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Light type
IR
Max. range (mm)
450
Operating mode
Diffuse
Output function
Relay output
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
189,00 EUR
Item Total
189,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q45VR2D
Contact Support