chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T8AP6D100 W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
T8AP6D100 W/30
Order ID no. 3002603
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Construction size
⌀ 8 mm
Design
Tube
Dimensions
15,8 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Black
Light type
Red
Max. range (mm)
100
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Switching element function
NO contact, light operation
Wavelength (nm)
680
In Stock
Price Group
F3
List Price
149,00 EUR
Item Total
149,00 EUR
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T8AP6D100 W/30
Contact Support